IESNA:LM-63-2002
[TEST]P1334880
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R25B2750DE010 E3A301MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 5000K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]114
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
4.9 7.6 12.2 19.1 52.9 131.4 246.6 372.3 461.7 487.9
504.5 521.2 533.5 542.3 550.7 556.8 563.3 567.2 569.8 567.7
563.1 551.9 537.9 519.4 499.9 471.3 441.6 411 362.9 240.6
124 49.2 13.3 5.6 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.7 12.2 19 52.1 127.1 237.7 363.8 452.7 478.8
499.2 513.2 526.8 536.2 544 550 555.4 559.8 561 558.4
552.1 542.7 528.6 510.2 487.8 463.1 434.1 398.4 353.3 231.7
118.4 48.3 13.4 5.7 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.3 11.7 18.8 51.2 117 222 342 432.3 457.3
476 491.5 501.6 509.9 516.8 521.6 524.9 528.3 528 524.6
518.6 507.9 493.2 476.6 455.7 427.5 399.3 364.1 316.6 193.2
96.2 43.6 12.6 5.5 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.6 11.6 18.3 45.4 105.5 199 307.1 395.2 421.5
441.3 454.9 465.4 472.6 476.7 479.2 480.6 482 480.4 476
468.2 457.8 443.9 424.4 403.6 372.1 340.3 299.5 250.6 135.9
71.2 37.7 11.6 5.2 1.5 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.3 11.4 17.2 38.9 90.8 169 262.9 347.5 371.3
390.1 404.5 414.5 421.2 424.7 424.9 423.6 421 417.5 411.8
401.7 388.5 370.9 347.5 316.1 282.2 244.3 204.6 169.3 90
51.1 29 10.5 4.7 1.7 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.9 7.2 11 16.2 33.2 75.4 135.3 211.1 278.5 302.1
321 335 343.7 348.3 349.8 348 343.8 336.6 329 319
306.1 288.7 266.1 239 208.2 178.6 149.3 125.1 101.4 59.2
36.4 21.6 9.9 3.5 1.5 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.9 7.1 10.5 15.1 28.2 60.3 106.6 160.3 211 227.3
241.2 251.5 257.6 259.5 257.7 252.8 245.8 235.6 223.4 210.8
197.8 180.9 160.4 139.2 116.6 100.1 83.8 70.5 60.1 39.7
25.5 13.9 5.8 2.3 1 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
4.9 6.6 9 11.8 15.2 24.8 40.2 53.3 62.6 64.2
65 64.5 63.1 60.9 58.6 55.4 52 48 44.6 40.3
36.8 33.4 29.9 26.8 23.3 20.1 17 14.3 10.8 4.3
2.7 1.2 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.9 5.7 6.5 7.1 7.7 7.9 7.7 7.1 6.7 6.4
6.2 6 5.6 5.3 5 4.7 4.5 3.9 3.4 2.8
2 1.4 1.2 1 0.7 0.5 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.9 4.9 4.6 4.3 3.7 3.1 2.6 2.1 1.6 1.4
1.3 1.1 1 0.9 0.7 0.6 0.5 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
4.9 4 3.2 2.4 1.8 1.3 1 0.6 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.9 3.4 2.3 1.6 1.1 0.7 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
4.9 3.1 2 1.3 0.9 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
4.9 3 1.8 1.2 0.7 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.5 0.5 0.6 0.5 0.6 0.6 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.1 0.1 0
